| Items |   1/2x1/2-SP607 SP607 CU 1/2P X 1/2MT EPDM ADPT CPLG |   3/4x3/4-SP607 SP607 CU 3/4P X 3/4MT EPDM ADPT CPLG |   1x1-SP607 SP607 CU 1P X 1MT EPDM ADPT CPLG |   1 1/4x1 1/4-SP607 SP607 CU 11/4P X 11/4MT EPDM ADPT CPLG |   1 1/2x1 1/2-SP607 SP607 CU 11/2P X 11/2MT EPDM ADPT CPLG | |||||
| Type | N/A Adapter | |||||||||
| Style | N/A Copper Press/MNPT | |||||||||
| Nominal Size | N/A 1/2 x 1/2 in | N/A 3/4 x 3/4 in | N/A 1 x 1 in | N/A 1 1/4 x 1 1/4 in | N/A 1 1/2 x 1 1/2 in | |||||
| Material | N/A Copper | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343003400 | N/A 4343003402 | N/A 4343003404 | N/A 4343003406 | N/A 4343003408 | |||||
| UPC Code | N/A 65280812592 | N/A 65280812593 | N/A 65280812594 | N/A 65280812595 | N/A 65280812596 | |||||
| HPH Code | N/A 212SI0048 | N/A 212SI0054 | N/A 212SI0058 | N/A 212SI0064 | N/A 212SI0070 | |||||
| Weight | N/A 0.11 lb | N/A 0.19 lb | N/A 0.28 lb | N/A 0.37 lb | N/A 0.63 lb | |||||
|  | ||||||||||
