| Items |   1/2-SP605L SP605L CU 1/2P X 1/2P EPDM NO STOP EXTND CPLG |   3/4-SP605L SP605L CU 3/4P X 3/4P EPDM NO STOP EXTND CPLG |   1-SP605L SP605L CU 1P X 1P EPDM NO STOP EXTND CPLG |   1 1/4-SP605L SP605L CU 11/4P X 11/4P EPDM NO STOP EXTND CPLG |   1 1/2-SP605L SP605L CU 11/2P X 11/2P EPDM NO STOP EXTND CPLG | |||||
| Type | N/A Coupling | |||||||||
| Style | N/A Copper Press | |||||||||
| Nominal Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Material | N/A Copper | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343006000 | N/A 4343006002 | N/A 4343006004 | N/A 4343006006 | N/A 4343006008 | |||||
| UPC Code | N/A 65280812707 | N/A 65280812708 | N/A 65280812709 | N/A 65280812710 | N/A 65280812711 | |||||
| HPH Code | N/A 212SI0196 | N/A 212SI0198 | N/A 212SI0200 | N/A 212SI0202 | N/A 212SI0204 | |||||
| Weight | N/A 0.136 lb | N/A 0.209 lb | N/A 0.284 lb | N/A 0.394 lb | N/A 0.68 lb | |||||
|  | ||||||||||
