| Items |   1/2-SP604 SP604 CU 1/2P X 1/2P EPDM COUPLING |   3/4-SP604 SP604 CU 3/4P X 3/4P EPDM COUPLING |   1-SP604 SP604 CU 1P X 1P EPDM COUPLING |   1 1/4-SP604 SP604 CU 11/4P X 11/4P EPDM COUPLING |   1 1/2-SP604 SP604 CU 11/2P X 11/2P EPDM COUPLING | |||||
| Type | N/A Coupling | |||||||||
| Style | N/A Copper Press | |||||||||
| Nominal Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Material | N/A | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4343005800 | N/A 4343005802 | N/A 4343005804 | N/A 4343005806 | N/A 4343005808 | |||||
| UPC Code | N/A 65280812692 | N/A 65280812693 | N/A 65280812694 | N/A 65280812695 | N/A 65280812696 | |||||
| HPH Code | N/A 212SI0180 | N/A 212SI0182 | N/A 212SI0184 | N/A 212SI0186 | N/A 212SI0188 | |||||
| Weight | N/A 0.08 lb | N/A 0.131 lb | N/A 0.163 lb | N/A 0.243 lb | N/A 0.474 lb | |||||
|  | ||||||||||
