| Items |   1/2x1/2-SP603 SP603 CU 1/2MS X 1/2FT EPDM ADAPTER CPLG |   3/4x3/4-SP603 SP603 CU 3/4MS X 3/4FT EPDM ADAPTER CPLG |   1x1-SP603 SP603 CU 1MS X 1FT EPDM ADAPTER CPLG |   1 1/4x1 1/4-SP603 SP603 CU 11/4MS X 11/4FT EPDM ADAPTER CPLG |   1 1/2x1 1/2-SP603 SP603 CU 11/2MS X 11/2FT EPDM ADAPTER CPLG | |||||
| Type | N/A Copper Adapter FTG x FPT | |||||||||
| Nominal Size | N/A 1/2x1/2 in | N/A 3/4x3/4 in | N/A 1x1 in | N/A 1 1/4x1 1/4 in | N/A 1 1/2x1 1/2 in | |||||
| Material | N/A Copper | |||||||||
| Seal Material | N/A EPDM | |||||||||
| Product Number | N/A 4343004600 | N/A 4343004602 | N/A 4343004604 | N/A 4343004606 | N/A 4343004608 | |||||
| UPC Code | N/A 65280812637 | N/A 65280812638 | N/A 65280812639 | N/A 65280812640 | N/A 65280812641 | |||||
| HPH Code | N/A 212SI0111B | N/A 212SI0111E | N/A 212SI0111G | N/A 212SI0111I | N/A 212SI0111J | |||||
| Weight | N/A 0.11 lb | N/A 0.15 lb | N/A 0.27 lb | N/A 0.40 lb | N/A 0.53 lb | |||||
|  | ||||||||||
