| Items |   1-168-CS-GAL 168 1 PLTD STL RIB LOCK SHIELD |   2-168-CS-GAL 168 2 PLTD STL RIB LOCK SHIELD |   3-168-CS-GAL 168 3 PLTD STL RIB LOCK SHIELD |   4-168-CS-GAL 168 4 PLTD STL RIB LOCK SHIELD |   5-168-CS-GAL 168 5 PLTD STL RIB LOCK SHIELD | |||||
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 40), WW-H-171-E (Type 41), ANSI/MSS SP-69 and MSS SP-58 (Type 40). | |||||||||
| Type | N/A Insulation Protection Shield | |||||||||
| Shield Size | N/A 1 | N/A 2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Pre-Galvanized | |||||||||
| Pipe Size | N/A 0.375 in | N/A 0.375 in | N/A 1/2 in | N/A 1 in | N/A 1-1/2 in | |||||
| Stock Size | N/A 18 Ga. | |||||||||
| Product Number | N/A 0500340351 | N/A 0500340369 | N/A 0500340377 | N/A 0500340385 | N/A 0500340393 | |||||
| UPC Code | N/A 69029114579 | N/A 69029114580 | N/A 69029114581 | N/A 69029114582 | N/A 69029114583 | |||||
| HPH Code | N/A 034GR4400 | N/A 034GR4401 | N/A 034GR4402 | N/A 034GR4403 | N/A 034GR4404 | |||||
| Weight | N/A 0.41 lb | N/A 0.5 lb | N/A 0.61 lb | N/A 0.69 lb | N/A 0.78 lb | |||||
|  | ||||||||||
