| Items |
1/2-260-Plain 260 1/2-3/4 BLK STL ADJ CLEVIS HANGER |
1/2-260-Galvanized 260 1/2-3/4 ZP STL ADJ CLEVIS HGR |
1/2-260-Stainless Steel 260 1/2-3/4 304SS ADJ CLEVIS HANGER |
1/2-260-Primed 260 1/2-3/4 PRMD STL ADJ CLEVIS HANGER |
1-260-Plain 260 1 BLK STL ADJ CLEVIS HANGER |
|||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Plain | N/A Galvanized | N/A Stainless Steel | N/A Primed | N/A Plain | |||||
| Maximum Temperature | N/A 650 ºF | N/A 0 ºF | N/A 0 ºF | N/A 650 ºF | N/A 650 ºF | |||||
| Max Load | N/A 610 lb | N/A 610 lb | N/A 610 lb | N/A 610 lb | N/A 730 lb | |||||
| Pipe Size | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 1/2 in | N/A 1 in | |||||
| Rod Size A | N/A 3/8 in | |||||||||
| Product Number | N/A 0500173026 | N/A 0500359500 | N/A 0500360516 | N/A 0500360722 | N/A 0500173034 | |||||
| Weight | N/A 0.31 lb | N/A 0.31 lb | N/A 0.30 lb | N/A 0.31 lb | N/A 0.37 lb | |||||
|
|
||||||||||