| Items |
2-AE7721-3 Series AE7721-3 2 EPOXY EPDM 10-P LVR |
2-AE7722-3 Series AE7722-3 2 EPOXY EPDM GEAR BFV |
2-AE7724-3 Series AE7724-3 2 EPOXY EPDM 10-P SHRTHNDL |
2-AE772D-3 Series AE772D-3 2 EPOXY EPDM,INF-P W/MEM STOP |
2-AN7711-3 Series AN7711-3 2 NYLN,BUNA,10-P LVR |
|||||
| Type | N/A Butterfly Valve | |||||||||
| Style | N/A Grooved | |||||||||
| Valve Size | N/A 2 in | |||||||||
| Industry Standards/Certifications | N/A NSF/ANSI 61 | |||||||||
| Body Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | |||||||||
| Body Coating | N/A Epoxy | N/A Epoxy | N/A Epoxy | N/A Epoxy | N/A Nylon | |||||
| Stem Material | N/A 416 S.S. | |||||||||
| Application | N/A Recommended for water service, dilute acids, alkalies, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM SERVICES. | N/A Recommended for water service, dilute acids, alkalies, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM SERVICES. | N/A Recommended for water service, dilute acids, alkalies, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM SERVICES. | N/A Recommended for water service, dilute acids, alkalies, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM SERVICES. | N/A Recommended for petroleum products, air with oil vapors, vegetable oils and mineral oils. NOT FOR USE IN HOT WATER SERVICES. | |||||
| Disc Material | N/A Ductile Iron conforming to ASTM A 536 Grades 65-45-12 | |||||||||
| Disc Coating | N/A EPDM (Grade E) | N/A EPDM (Grade E) | N/A EPDM (Grade E) | N/A EPDM (Grade E) | N/A Nitrile (Grade T) | |||||
| Operator | N/A 10 Pos. L/Lock | N/A Gear Operator | N/A Short 10 Pos. L/lock Operator | N/A Infinite Pos. w/Memory Stop | N/A 10 Pos. L/Lock | |||||
| Operating Temperature [Min] | N/A -40 ºF | N/A -40 ºF | N/A -40 ºF | N/A -40 ºF | N/A -20 ºF | |||||
| Operating Temperature [Max] | N/A 230 ºF | N/A 230 ºF | N/A 230 ºF | N/A 230 ºF | N/A 180 ºF | |||||
| Operating Pressure [Max] | N/A 300 psi | |||||||||
| Anvil Product Number | N/A 7005011840 | N/A 7005011900 | N/A 7005502780 | N/A 7005012100 | N/A 7005011478 | |||||
| UPC Code | N/A 65280805180 | N/A 65280805164 | N/A 65280805144 | N/A 65280805134 | N/A 69029182814 | |||||
| HPH Code | N/A 605GR7557A | N/A 605GR7559A | N/A 605GR7560A | N/A 605GR7561A | N/A 605GR7112N | |||||
| Weight | N/A 5 lb | |||||||||
|
|
||||||||||