| Items |
1/4-3903-4-TE SERIES 3903 - 1/4 CS TE 3PC BALL VLV |
1/4-3903-4-TE-OH SERIES 3903 - 1/4 CS TE 3PC BALL VLV OH |
1/4-3903-4-TE-NLS SERIES 3903 - 1/4 CS TE 3PC BALL VLV NLS |
1/4-3903-4-SW SERIES 3903 - 1/4 CS SW 3PC BALL VLV |
1/4-3903-4-SW-OH SERIES 3903 - 1/4 CS SW 3PC BALL VLV OH |
|||||
| Industry Standards/Certifications | N/A ASTM A216 WCB, ASTM A351 CF8M, ASME B16.11, ASME B16.34 | |||||||||
| Type | N/A 3-Piece Ball Valve | |||||||||
| Style | N/A Full Port | |||||||||
| Valve Size | N/A 1/4 in | |||||||||
| End Type | N/A Threaded FNPT | N/A Threaded FNPT | N/A Threaded FNPT | N/A Socket Weld | N/A Socket Weld | |||||
| Operation Type | N/A Lockable Lever | N/A Lockable Oval Handle | N/A Stem Extensions, Non-Locking | N/A Lockable Lever | N/A Lockable Oval Handle | |||||
| Body Material | N/A Carbon Steel | |||||||||
| End Piece Material | N/A Carbon Steel | |||||||||
| Body Seal Material | N/A PTFE | |||||||||
| Ball Material | N/A 316 Stainless Steel | |||||||||
| Seat Material | N/A RTFE | |||||||||
| Stem Material | N/A 316 Stainless Steel | |||||||||
| Thrust Bearing Material | N/A PTFE | |||||||||
| Stem Packing Material | N/A PTFE | |||||||||
| Gland Packing Material | N/A 300 Series Stainless Steel | |||||||||
| Handle Material | N/A 300 Series Stainless Steel | |||||||||
| Handle Sleeve Material | N/A PVC | |||||||||
| Name Tag Material | N/A Coated Paper | |||||||||
| Flat Washer Material | N/A 300 Series Stainless Steel | |||||||||
| Lock Washer Material | N/A 300 Series Stainless Steel | |||||||||
| Handle Nut Material | N/A 300 Series Stainless Steel | |||||||||
| Bolt Material | N/A 300 Series Stainless Steel | |||||||||
| Nut Material | N/A 300 Series Stainless Steel | |||||||||
| Pressure [Max] | N/A 1000 psi | |||||||||
| Cv | N/A 20 | |||||||||
| Product Number | N/A 4351002240 | N/A Contact ASC-ES Sales | N/A Contact ASC-ES Sales | N/A 4351001960 | N/A Contact ASC-ES Sales | |||||
| UPC Code | N/A 09220139178 | N/A Contact ASC-ES Sales | N/A Contact ASC-ES Sales | N/A 09220139189 | N/A Contact ASC-ES Sales | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.6 lb | |||||||||
|
|
||||||||||