| Items |   1/2-ABV-THRD ABV-T-9907 1/2 THRD BRASS AUTO BALANCING VLV |   1/2-ABV-SJ ABV-S-9909 1/2 SJ BRASS AUTO BALANCING VLV |   3/4-ABV-THRDL ABV-T-9907LF 3/4 LEAD-FREE THRD BRASS ABV |   3/4-ABV-THRD ABV-T-9907 3/4 THRD BRASS AUTO BALANCING VLV |   3/4-ABV-SJL ABV-S-9907LF 3/4 LEAD-FREE SJ BRASS ABV | |||||
| Type | N/A Balancing Valve | |||||||||
| Style | N/A FNPT | N/A Solder Joint | N/A FNPT | N/A FNPT | N/A Solder Joint | |||||
| Valve Size | N/A 1/2 in | N/A 1/2 in | N/A 3/4 in | N/A 3/4 in | N/A 3/4 in | |||||
| Medium | N/A | |||||||||
| Body Material | N/A DZR Brass UNS C35330 | |||||||||
| Union Nut Material | N/A Brass ASTM B283 C37700 | |||||||||
| Union Material | N/A DZR Brass UNS C35330 | |||||||||
| Union O-Ring Material | N/A EPDM Perox | |||||||||
| Spring Material | N/A Stainless Steel AISI 302 | |||||||||
| Cartridge O-Ring Material | N/A EPDM Perox | |||||||||
| Shaped Opening Material | N/A Stainless Steel | |||||||||
| Cartridge Body Material | N/A DZR Brass UNS C35330 | |||||||||
| Cartridge Spring Material | N/A Stainless Steel AISI 302 | |||||||||
| Test Point/Plug Material | N/A DZR Brass UNS C35330 | |||||||||
| Min. Temperature | N/A 15 ºF | |||||||||
| Max. Temperature | N/A 260 ºF | |||||||||
| Max. Pressure | N/A 300 psi | |||||||||
| Flow Rate | N/A 0.32-3.17 gpm | N/A 0.32-3.17 gpm | N/A 2.06-15.1 gpm | N/A 2.06-15.1 gpm | N/A 2.06-15.1 gpm | |||||
| Cv | N/A 14 gpm | |||||||||
| Anvil Product Number | N/A 0763101508 | N/A 0763101805 | N/A 0763102001 | N/A 0763101524 | N/A 0763102043 | |||||
| UPC Code | N/A 66242852086 | N/A 66242852075 | N/A 66242852045 | N/A 66242852085 | N/A 66242852038 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 0.83 lb | N/A 0.73 lb | N/A 0.99 lb | N/A 1.16 lb | N/A 0.76 lb | |||||
|  | ||||||||||
