Item # | 
                        
                            CAD | 
                        
                            Finish | 
                        
                            Pipe Size | 
                        
                            Max O.D. Covering | 
                        
                            Rod Size | 
                        
                            Weight | 
                                                        
|---|---|---|---|---|---|---|
| 2 1/2-181-Plain | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Plain | Pipe Size N/A 2-1/2 in | Max O.D. Covering N/A 3 in | Rod Size N/A 1/2 in | Weight N/A 1.7 lb | 
| 2 1/2-181-Zinc_Plated | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Zinc Plated | Pipe Size N/A 2-1/2 in | Max O.D. Covering N/A 3 in | Rod Size N/A 1/2 in | Weight N/A 1.7 lb | 
| 3-181-Plain | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Plain | Pipe Size N/A 3 in | Max O.D. Covering N/A 3 5/8 in | Rod Size N/A 1/2 in | Weight N/A 2.2 lb | 
| 3-181-Zinc_Plated | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Zinc Plated | Pipe Size N/A 3 in | Max O.D. Covering N/A 3 5/8 in | Rod Size N/A 1/2 in | Weight N/A 2.2 lb | 
| 3 1/2-181-Plain | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Plain | Pipe Size N/A 3 1/2 in | Max O.D. Covering N/A 4 1/8 in | Rod Size N/A 1/2 in | Weight N/A 2.5 lb | 
| 3 1/2-181-Zinc_Plated | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Zinc Plated | Pipe Size N/A 3 1/2 in | Max O.D. Covering N/A 4 1/8 in | Rod Size N/A 1/2 in | Weight N/A 2.5 lb | 
| 4-181-Plain | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Plain | Pipe Size N/A 4 in | Max O.D. Covering N/A 4 11/16 in | Rod Size N/A 5/8 in | Weight N/A 3.20 lb | 
| 4-181-Zinc_Plated | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Zinc Plated | Pipe Size N/A 4 in | Max O.D. Covering N/A 4 11/16 in | Rod Size N/A 5/8 in | Weight N/A 3.20 lb | 
| 5-181-Plain | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Plain | Pipe Size N/A 5 in | Max O.D. Covering N/A 5 3/4 in | Rod Size N/A 5/8 in | Weight N/A 6.3 lb | 
| 5-181-Zinc_Plated | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Zinc Plated | Pipe Size N/A 5 in | Max O.D. Covering N/A 5 3/4 in | Rod Size N/A 5/8 in | Weight N/A 6.3 lb | 
| 6-181-Plain | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Plain | Pipe Size N/A 6 in | Max O.D. Covering N/A 6 7/8 in | Rod Size N/A 3/4 in | Weight N/A 9.3 lb | 
| 6-181-Zinc_Plated | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Zinc Plated | Pipe Size N/A 6 in | Max O.D. Covering N/A 6 7/8 in | Rod Size N/A 3/4 in | Weight N/A 9.3 lb | 
| 8-181-Plain | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Plain | Pipe Size N/A 8 in | Max O.D. Covering N/A 9 in | Rod Size N/A 3/4 in | Weight N/A 14.5 lb | 
| 8-181-Zinc_Plated | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Zinc Plated | Pipe Size N/A 8 in | Max O.D. Covering N/A 9 in | Rod Size N/A 3/4 in | Weight N/A 14.5 lb | 
| 10-181-Plain | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Plain | Pipe Size N/A 10 in | Max O.D. Covering N/A 11 in | Rod Size N/A 0.875 in | Weight N/A 18.80 lb | 
| 10-181-Zinc_Plated | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Zinc Plated | Pipe Size N/A 10 in | Max O.D. Covering N/A 11 in | Rod Size N/A 0.875 in | Weight N/A 18.80 lb | 
| 12-181-Plain | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Plain | Pipe Size N/A 12 in | Max O.D. Covering N/A 13 in | Rod Size N/A 0.875 in | Weight N/A 27.7 lb | 
| 12-181-Zinc_Plated | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Zinc Plated | Pipe Size N/A 12 in | Max O.D. Covering N/A 13 in | Rod Size N/A 0.875 in | Weight N/A 27.7 lb | 
| 14-181-Plain | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Plain | Pipe Size N/A 14 in | Max O.D. Covering N/A 14 1/4 in | Rod Size N/A 1 in | Weight N/A 39.1 lb | 
| 14-181-Zinc_Plated | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Zinc Plated | Pipe Size N/A 14 in | Max O.D. Covering N/A 14 1/4 in | Rod Size N/A 1 in | Weight N/A 39.1 lb | 
| 16-181-Plain | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Plain | Pipe Size N/A 16 in | Max O.D. Covering N/A 16 1/4 in | Rod Size N/A 1 in | Weight N/A 49.1 lb | 
| 16-181-Zinc_Plated | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Zinc Plated | Pipe Size N/A 16 in | Max O.D. Covering N/A 16 1/4 in | Rod Size N/A 1 in | Weight N/A 49.1 lb | 
| 18-181-Plain | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Plain | Pipe Size N/A 18 in | Max O.D. Covering N/A 18 1/4 in | Rod Size N/A 1 in | Weight N/A 57.8 lb | 
| 18-181-Zinc_Plated | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Zinc Plated | Pipe Size N/A 18 in | Max O.D. Covering N/A 18 1/4 in | Rod Size N/A 1 in | Weight N/A 57.8 lb | 
| 20-181-Plain | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                Finish N/A Plain | Pipe Size N/A 20 in | Max O.D. Covering N/A 20 1/4 in | Rod Size N/A 1.25 in | Weight N/A 75.9 lb |