| Item # | CAD | BIM | Nominal Size | Coatings | Weight | 
|---|---|---|---|---|---|
| 1 1/4-7050DR-Plain | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 0.7 lb | 
| 1 1/4-7050DR-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 0.7 lb | 
| 1 1/2-7050DR-Plain | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 1.7 lb | 
| 1 1/2-7050DR-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 1 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 1.7 lb | 
| 2-7050DR-Plain | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 2.00 lb | 
| 2-7050DR-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 2.00 lb | 
| 2 1/2-7050DR-Plain | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 1/2 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 2.5 lb | 
| 2 1/2-7050DR-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 2 1/2 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 2.5 lb | 
| 3-7050DR-Plain | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 3 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 3.20 lb | 
| 3-7050DR-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 3 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 3.20 lb | 
| 4-7050DR-Plain | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 4 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 4.6 lb | 
| 4-7050DR-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 4 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 4.6 lb | 
| 5-7050DR-Plain | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 5 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 11.5 lb | 
| 5-7050DR-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 5 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 11.5 lb | 
| 6-7050DR-Plain | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 6 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 9.6 lb | 
| 6-7050DR-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 6 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 9.6 lb | 
| 8-7050DR-Plain | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 8 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 15.8 lb | 
| 8-7050DR-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 8 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 15.8 lb | 
| 10-7050DR-Plain | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 10 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 48.5 lb | 
| 10-7050DR-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 10 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 48.5 lb | 
| 12-7050DR-Plain | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 12 in | Coatings N/A Rust inhibiting paint – Color: ORANGE | Weight N/A 66 lb | 
| 12-7050DR-GAL | CAD                                                    
 N/A   | BIM                                                    
 N/A   | Nominal Size N/A 12 in | Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | Weight N/A 66 lb | 
