Item # |
CAD |
BIM |
Valve Size |
Weight |
|---|---|---|---|---|
| 2-7821 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 2 in | Weight N/A 7.5 lb |
| 2-7811 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 2 in | Weight N/A 7.5 lb |
| 2 1/2-7821 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 2 1/2 in | Weight N/A 10.5 lb |
| 2 1/2-7811 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 2 1/2 in | Weight N/A 10.5 lb |
| 3-7811 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3 in | Weight N/A 11.5 lb |
| 3-7821 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 3 in | Weight N/A 11.5 lb |
| 4-7811 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 4 in | Weight N/A 13.5 lb |
| 4-7821 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 4 in | Weight N/A 13.5 lb |
| 5-7821 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 5 in | Weight N/A 19 lb |
| 5-7811 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 5 in | Weight N/A 19 lb |
| 6-7811 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 6 in | Weight N/A 33.5 lb |
| 6-7821 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 6 in | Weight N/A 33.5 lb |
| 8-7811 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 8 in | Weight N/A 59.0 lb |
| 8-7821 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 8 in | Weight N/A 59.0 lb |
| 10-7821 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 10 in | Weight N/A 130 lb |
| 10-7811 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 10 in | Weight N/A 130 lb |
| 12-7811 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 12 in | Weight N/A 183.0 lb |
| 12-7821 |
CAD
N/A |
BIM
N/A |
Valve Size N/A 12 in | Weight N/A 183.0 lb |