Item # | 
                        
                            CAD | 
                        
                            BIM | 
                        
                            Style | 
                        
                            Valve Size | 
                        
                            Max. Pressure | 
                        
                            Flow Rate | 
                        
                            Weight | 
                                                        
|---|---|---|---|---|---|---|---|
| 1/2-CB800-Threaded | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Female NPT Thread | Valve Size N/A 1/2 in | Max. Pressure N/A 235 psi | Flow Rate N/A 0.5 - 4.1 gpm | Weight N/A 1.6 lb | 
| 1/2-CB800-Solder | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Female Solder | Valve Size N/A 1/2 in | Max. Pressure N/A 235 psi | Flow Rate N/A 0.5 - 4.1 gpm | Weight N/A 1.6 lb | 
| 3/4-CB800-Threaded | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Female NPT Thread | Valve Size N/A 3/4 in | Max. Pressure N/A 235 psi | Flow Rate N/A 4.1 - 6.1 gpm | Weight N/A 1.80 lb | 
| 3/4-CB800-Solder | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Female Solder | Valve Size N/A 3/4 in | Max. Pressure N/A 235 psi | Flow Rate N/A 4.1 - 6.1 gpm | Weight N/A 1.4 lb | 
| 1-CB800-Solder | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Female Solder | Valve Size N/A 1 in | Max. Pressure N/A 235 psi | Flow Rate N/A 6.1 - 9.2 gpm | Weight N/A 1.80 lb | 
| 1-CB800-Threaded | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Female NPT Thread | Valve Size N/A 1 in | Max. Pressure N/A 235 psi | Flow Rate N/A 6.1 - 9.2 gpm | Weight N/A 2.5 lb | 
| 1 1/4-CB800-Solder | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Female Solder | Valve Size N/A 1 1/4 in | Max. Pressure N/A 235 psi | Flow Rate N/A 9.2 - 20 gpm | Weight N/A 3.10 lb | 
| 1 1/4-CB800-Threaded | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Female NPT Thread | Valve Size N/A 1 1/4 in | Max. Pressure N/A 235 psi | Flow Rate N/A 9.2 - 20 gpm | Weight N/A 3.0 lb | 
| 1 1/2-CB800-Threaded | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Female NPT Thread | Valve Size N/A 1 1/2 in | Max. Pressure N/A 235 psi | Flow Rate N/A 20 - 29 gpm | Weight N/A 4.0 lb | 
| 1 1/2-CB800-Solder | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Female Solder | Valve Size N/A 1 1/2 in | Max. Pressure N/A 235 psi | Flow Rate N/A 20 - 29 gpm | Weight N/A 3.8 lb | 
| 2-CB800-Threaded | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Female NPT Thread | Valve Size N/A 2 in | Max. Pressure N/A 235 psi | Flow Rate N/A 29 - 40 gpm | Weight N/A 6 lb | 
| 2-CB800-Solder | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Female Solder | Valve Size N/A 2 in | Max. Pressure N/A 235 psi | Flow Rate N/A 29 - 40 gpm | Weight N/A 5.20 lb | 
| 2 1/2-CB800-Flanged ANSI | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Flanged ANSI | Valve Size N/A 2 1/2 in | Max. Pressure N/A 235 psi | Flow Rate N/A 39 - 106 gpm | Weight N/A 31.7 lb | 
| 2 1/2-CB800-Grooved | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Grooved | Valve Size N/A 2 1/2 in | Max. Pressure N/A 300 psi | Flow Rate N/A 39 - 106 gpm | Weight N/A 19.7 lb | 
| 3-CB800-Flanged ANSI | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Flanged ANSI | Valve Size N/A 3 in | Max. Pressure N/A 235 psi | Flow Rate N/A 60 - 132 gpm | Weight N/A 39.8 lb | 
| 3-CB800-Grooved | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Grooved | Valve Size N/A 3 in | Max. Pressure N/A 300 psi | Flow Rate N/A 60 - 132 gpm | Weight N/A 27.8 lb | 
| 4-CB800-Flanged ANSI | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Flanged ANSI | Valve Size N/A 4 in | Max. Pressure N/A 235 psi | Flow Rate N/A 100 - 217 gpm | Weight N/A 61.3 lb | 
| 4-CB800-Grooved | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Grooved | Valve Size N/A 4 in | Max. Pressure N/A 300 psi | Flow Rate N/A 100 - 217 gpm | Weight N/A 45.3 lb | 
| 5-CB800-Flanged ANSI | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Flanged ANSI | Valve Size N/A 5 in | Max. Pressure N/A 235 psi | Flow Rate N/A 112 - 317 gpm | Weight N/A 89.9 lb | 
| 5-CB800-Grooved | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Grooved | Valve Size N/A 5 in | Max. Pressure N/A 300 psi | Flow Rate N/A 112 - 317 gpm | Weight N/A 70.0 lb | 
| 6-CB800-Grooved | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Grooved | Valve Size N/A 6 in | Max. Pressure N/A 300 psi | Flow Rate N/A 220 - 437 gpm | Weight N/A 95.7 lb | 
| 6-CB800-Flanged ANSI | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Flanged ANSI | Valve Size N/A 6 in | Max. Pressure N/A 235 psi | Flow Rate N/A 220 - 437 gpm | Weight N/A 113.9 lb | 
| 8-CB800-Flanged ANSI | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Flanged ANSI | Valve Size N/A 8 in | Max. Pressure N/A 235 psi | Flow Rate N/A 223 - 881 gpm | Weight N/A 361.9 lb | 
| 8-CB800-Grooved | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Grooved | Valve Size N/A 8 in | Max. Pressure N/A 300 psi | Flow Rate N/A 223 - 881 gpm | Weight N/A 255.2 lb | 
| 10-CB800-Grooved | 
                                    
                                        CAD                                                    
 N/A                                                         | 
                                
                                    
                                        BIM                                                    
 N/A                                                         | 
                                Style N/A Grooved | Valve Size N/A 10 in | Max. Pressure N/A 300 psi | Flow Rate N/A 292 - 1298 gpm | Weight N/A 377.3 lb |