
            
                            Item # | 
                        
                            CAD | 
                        
                            Size | 
                        
                            Material | 
                        
                            Finish | 
                        
                            Includes | 
                        
                            Weight | 
                                            Quantity | 
|---|---|---|---|---|---|---|---|
| 31/2X1/2-137-GAL U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3 1/2X1/2 | N/A Carbon Steel | N/A Galvanized | N/A Four Finished Hex Nuts | N/A 0.84 lb | |
| 4X1/2-137-BLK STL U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 4X1/2 | N/A Carbon Steel | N/A Plain | N/A Four Finished Hex Nuts | N/A 0.9 lb | |
| 4X1/2-137-GAL STL U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 4X1/2 | N/A Carbon Steel | N/A Galvanized | N/A Four Finished Hex Nuts | N/A 0.9 lb | |
| 4X1/2-137-304SS U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 4X1/2 | N/A Stainless Steel | N/A | N/A Four Finished Hex Nuts | N/A 0.84 lb | |
| 5X1/2-137-BLK STL U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 5X1/2 | N/A Carbon Steel | N/A Plain | N/A Four Finished Hex Nuts | N/A 1.00 lb | |
| 5X1/2-137-GAL STL U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 5X1/2 | N/A Carbon Steel | N/A Galvanized | N/A Four Finished Hex Nuts | N/A 1.00 lb | |
| 5X1/2-137-304SS U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 5X1/2 | N/A Stainless Steel | N/A | N/A Four Finished Hex Nuts | N/A 1.00 lb | |
| 6X5/8-137-BLK STL U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 6X5/8 | N/A Carbon Steel | N/A Plain | N/A Four Finished Hex Nuts | N/A 2.00 lb | |
| 6X5/8-137-GAL STL U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 6X5/8 | N/A Carbon Steel | N/A Galvanized | N/A Four Finished Hex Nuts | N/A 2.00 lb | |
| 6X5/8-137-304SS U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 6X5/8 | N/A Stainless Steel | N/A | N/A Four Finished Hex Nuts | N/A 0.9 lb | |
| 8X5/8-137-BLK STL U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 8X5/8 | N/A Carbon Steel | N/A Plain | N/A Four Finished Hex Nuts | N/A 2.3 lb | |
| 8X5/8-137-GAL STL U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 8X5/8 | N/A Carbon Steel | N/A Galvanized | N/A Four Finished Hex Nuts | N/A 2.3 lb | |
| 8X5/8-137-304SS U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 8X5/8 | N/A Stainless Steel | N/A | N/A Four Finished Hex Nuts | N/A 2.00 lb | |
| 10X3/4-137-BLK STL U-BLT WN | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 10X3/4 | N/A Carbon Steel | N/A Plain | N/A | N/A 4.9 lb | |
| 10X3/4-137-GAL U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 10X3/4 | N/A Carbon Steel | N/A Galvanized | N/A Four Finished Hex Nuts | N/A 4.9 lb | |
| 10X3/4-137-304SS U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 10X3/4 | N/A Stainless Steel | N/A | N/A Four Finished Hex Nuts | N/A 2.3 lb | |
| 12X7/8-137-BLK STL U-BLT WN | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 12X7/8 | N/A Carbon Steel | N/A Plain | N/A | N/A 7.7 lb | |
| 12X7/8-137-GAL U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 12X7/8 | N/A Carbon Steel | N/A Galvanized | N/A Four Finished Hex Nuts | N/A 7.7 lb | |
| 12X7/8-137-304SS U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 12X7/8 | N/A Stainless Steel | N/A | N/A Four Finished Hex Nuts | N/A 4.9 lb | |
| 14X7/8-137-BLK STL U-BLT WN | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 14X7/8 | N/A Carbon Steel | N/A Plain | N/A | N/A 8.3 lb | |
| 14X7/8-137-GAL U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 14X7/8 | N/A Carbon Steel | N/A Galvanized | N/A Four Finished Hex Nuts | N/A 8.3 lb | |
| 16X7/8-137-BLK STL U-BLT WN | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 16X7/8 | N/A Carbon Steel | N/A Plain | N/A | N/A 9.20 lb | |
| 16X7/8-137-GAL U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 16X7/8 | N/A Carbon Steel | N/A Galvanized | N/A Four Finished Hex Nuts | N/A 9.20 lb | |
| 18X1-137-BLK STL U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 18X1 | N/A Carbon Steel | N/A Plain | N/A Four Finished Hex Nuts | N/A 13.5 lb | |
| 18X1-137-GAL STL U-BOLT W/NUTS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 18X1 | N/A Carbon Steel | N/A Galvanized | N/A Four Finished Hex Nuts | N/A 13.5 lb |