
Angle hose valves feature all brass* construction with forged or cast bodies for rigidity and light weight. Typical uses are in rack assemblies or any other application which requires a listed fire hose valve. Available in rough brass or polished chrome finish with a red hand wheel. UL, ULc Listed, FM Approved.
*Contains lead. Not for use in water systems intended for human consumption.
Item # |
CAD |
BIM |
Valve Size |
Body Material |
Body Finish |
Weight |
Quantity |
|---|---|---|---|---|---|---|---|
| 2 1/2-Fig. 07-001 - Hose Valve GRV x MNST |
N/A |
N/A |
N/A 2 1/2 in | N/A Cast or Forged Brass | N/A Rough Brass | N/A 9.48 lb | |
| 2 1/2-Fig. 07-001 - Hose Valve GRV x MQST RB |
N/A |
N/A |
N/A 2 1/2 in | N/A Cast or Forged Brass | N/A Rough Brass | N/A 10.43 lb | |
| 2 1/2-Fig. 07-001 - Hose Valve GRV x MNYFD RB |
N/A |
N/A |
N/A 2 1/2 in | N/A Cast or Forged Brass | N/A Rough Brass | N/A 9.54 lb | |
| 2 1/2-Fig. 07-001 - Hose Valve GRV x FNPT RB |
N/A |
N/A |
N/A 2 1/2 in | N/A Cast or Forged Brass | N/A Rough Brass | N/A 10.62 lb |