
Item # |
CAD |
Rod Size |
Finish |
Max Load |
Weight |
Quantity |
|---|---|---|---|---|---|---|
| 1/4-135E-CS-PLTD |
N/A |
N/A 1/4 in | N/A Zinc Plated | N/A 240 lb | N/A 0.03 lb | |
| 3/8-135E-CS-PLTD |
N/A |
N/A 3/8 in | N/A Zinc Plated | N/A 730 lb | N/A 0.09 lb | |
| 1/2-135E-CS-PLTD |
N/A |
N/A 1/2 in | N/A Zinc Plated | N/A 1350 lb | N/A 0.14 lb | |
| 5/8-135E-CS-PLTD |
N/A |
N/A 5/8 in | N/A Zinc Plated | N/A 2160 lb | N/A 0.26 lb | |
| 3/4-135E-CS-PLTD |
N/A |
N/A 3/4 in | N/A Zinc Plated | N/A 3230 lb | N/A 0.34 lb | |
| 7/8-135E-CS-PLTD |
N/A |
N/A 7/8 in | N/A Zinc Plated | N/A 4480 lb | N/A 0.55 lb | |
| 1-135E-CS-PLTD |
N/A |
N/A 1 in | N/A Zinc Plated | N/A 5900 lb | N/A 0.75 lb |