
            
                            Item # | 
                        
                            CAD | 
                        
                            Pipe Size | 
                        
                            Finish | 
                        
                            Max Load Rigid Assembly | 
                        
                            Max Load Spring Assembly | 
                        
                            Weight | 
                                            Quantity | 
|---|---|---|---|---|---|---|---|
| 2-40-GALV | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 | N/A Hot-Dip Galvanized with Zinc Plated Fasteners | N/A 900 lbf | N/A 1800 lbf | N/A 18 lb | |
| 2-40-BLACK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 | N/A Plain | N/A 900 lbf | N/A 1800 lbf | N/A 18 lb | |
| 2 1/2-40-GALV | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 1/2 | N/A Hot-Dip Galvanized with Zinc Plated Fasteners | N/A 900 lbf | N/A 1800 lbf | N/A 20 lb | |
| 2 1/2-40-BLACK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 1/2 | N/A Plain | N/A 900 lbf | N/A 1800 lbf | N/A 20 lb | |
| 3-40-GALV | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3 | N/A Hot-Dip Galvanized with Zinc Plated Fasteners | N/A 1500 lbf | N/A 3000 lbf | N/A 30.0 lb | |
| 3-40-BLACK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3 | N/A Plain | N/A 1500 lbf | N/A 3000 lbf | N/A 30.0 lb | |
| 4-40-GALV | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 4 | N/A Hot-Dip Galvanized with Zinc Plated Fasteners | N/A 2200 lbf | N/A 4400 lbf | N/A 40.00 lb | |
| 4-40-BLACK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 4 | N/A Plain | N/A 2200 lbf | N/A 4400 lbf | N/A 40.00 lb | |
| 5-40-GALV | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 5 | N/A Hot-Dip Galvanized with Zinc Plated Fasteners | N/A 2200 lbf | N/A 4400 lbf | N/A 45 lb | |
| 5-40-BLACK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 5 | N/A Plain | N/A 2200 lbf | N/A 4400 lbf | N/A 45 lb | |
| 6-40-GALV | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 6 | N/A Hot-Dip Galvanized with Zinc Plated Fasteners | N/A 3000 lbf | N/A 6000 lbf | N/A 60.0 lb | |
| 6-40-BLACK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 6 | N/A Plain | N/A 3000 lbf | N/A 6000 lbf | N/A 60.0 lb | |
| 8-40-GALV | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 8 | N/A Hot-Dip Galvanized with Zinc Plated Fasteners | N/A 3000 lbf | N/A 6000 lbf | N/A 82 lb | |
| 8-40-BLACK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 8 | N/A Plain | N/A 3000 lbf | N/A 6000 lbf | N/A 82 lb | |
| 10-40-GALV | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 10 | N/A Hot-Dip Galvanized with Zinc Plated Fasteners | N/A 5500 lbf | N/A 11000 lbf | N/A 157 lb | |
| 10-40-BLACK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 10 | N/A Plain | N/A 5500 lbf | N/A 11000 lbf | N/A 157 lb | |
| 12-40-GALV | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 12 | N/A Hot-Dip Galvanized with Zinc Plated Fasteners | N/A 7800 lbf | N/A 15600 lbf | N/A 216.0 lb | |
| 12-40-BLACK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 12 | N/A Plain | N/A 7800 lbf | N/A 15600 lbf | N/A 216.0 lb | |
| 14-40-GALV | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 14 | N/A Hot-Dip Galvanized with Zinc Plated Fasteners | N/A 7800 lbf | N/A 15600 lbf | N/A 228 lb | |
| 14-40-BLACK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 14 | N/A Plain | N/A 7800 lbf | N/A 15600 lbf | N/A 228 lb | |
| 16-40-GALV | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 16 | N/A Hot-Dip Galvanized with Zinc Plated Fasteners | N/A 9000 lbf | N/A 18000 lbf | N/A 314 lb | |
| 16-40-BLACK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 16 | N/A Plain | N/A 9000 lbf | N/A 18000 lbf | N/A 314 lb | |
| 18-40-GALV | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 18 | N/A Hot-Dip Galvanized with Zinc Plated Fasteners | N/A 9000 lbf | N/A 18000 lbf | N/A 338 lb | |
| 18-40-BLACK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 18 | N/A Plain | N/A 9000 lbf | N/A 18000 lbf | N/A 338 lb | |
| 20-40-GALV | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 20 | N/A Hot-Dip Galvanized with Zinc Plated Fasteners | N/A 13500 lbf | N/A 27000 lbf | N/A 525 lb |