
            
                            Item # | 
                        
                            CAD | 
                        
                            Pipe Size | 
                        
                            Bolt Size | 
                        
                            Finish | 
                        
                            Weight | 
                                            Quantity | 
|---|---|---|---|---|---|---|
| 3/4-261-304SS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3/4 | N/A 3/8 | N/A Plain | N/A 1.1 lb | |
| 3/4-261-BLK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3/4 | N/A 3/8 | N/A Painted | N/A 1.1 lb | |
| 3/4-261-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3/4 | N/A 3/8 | N/A Hot-Dip Galvanized | N/A 1.1 lb | |
| 1-261-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 | N/A 3/8 | N/A Hot-Dip Galvanized | N/A 1.1 lb | |
| 1-261-304SS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 | N/A 3/8 | N/A Plain | N/A 1.1 lb | |
| 1-261-BLK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 | N/A 3/8 | N/A Painted | N/A 1.1 lb | |
| 1 1/4-261-BLK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 1/4 | N/A 3/8 | N/A Painted | N/A 1.6 lb | |
| 1 1/4-261-304SS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 1/4 | N/A 3/8 | N/A Plain | N/A 1.6 lb | |
| 1 1/4-261-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 1/4 | N/A 3/8 | N/A Hot-Dip Galvanized | N/A 1.6 lb | |
| 1 1/2-261-BLK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 1/2 | N/A 3/8 | N/A Painted | N/A 1.6 lb | |
| 1 1/2-261-304SS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 1/2 | N/A 3/8 | N/A Plain | N/A 1.6 lb | |
| 1 1/2-261-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 1/2 | N/A 3/8 | N/A Hot-Dip Galvanized | N/A 1.6 lb | |
| 2-261-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 | N/A 7/16 | N/A Hot-Dip Galvanized | N/A 1.7 lb | |
| 2-261-304SS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 | N/A 7/16 | N/A Plain | N/A 1.7 lb | |
| 2-261-BLK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 | N/A 7/16 | N/A Painted | N/A 1.7 lb | |
| 2 1/2-261-BLK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 1/2 | N/A 7/16 | N/A Painted | N/A 1.90 lb | |
| 2 1/2-261-304SS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 1/2 | N/A 7/16 | N/A Plain | N/A 1.90 lb | |
| 2 1/2-261-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 1/2 | N/A 7/16 | N/A Hot-Dip Galvanized | N/A 1.90 lb | |
| 3-261-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3 | N/A 7/16 | N/A Hot-Dip Galvanized | N/A 1.90 lb | |
| 3-261-304SS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3 | N/A 7/16 | N/A Plain | N/A 1.90 lb | |
| 3-261-BLK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3 | N/A 7/16 | N/A Painted | N/A 1.90 lb | |
| 3 1/2-261-BLK | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3 1/2 | N/A 1/2 | N/A Painted | N/A 2.3 lb | |
| 3 1/2-261-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3 1/2 | N/A 1/2 | N/A Hot-Dip Galvanized | N/A 2.3 lb | |
| 4-261-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 4 | N/A 1/2 | N/A Hot-Dip Galvanized | N/A 2.40 lb | |
| 4-261-304SS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 4 | N/A 1/2 | N/A Plain | N/A 2.40 lb |