
            
                            Item # | 
                        
                            CAD | 
                        
                            Pipe Size | 
                        
                            Bolt Size | 
                        
                            Finish | 
                        
                            Weight | 
                                            Quantity | 
|---|---|---|---|---|---|---|
| 6-295H-304SS | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 6 | N/A 1 | N/A Plain | N/A 12 lb | |
| 6-295H-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 6 | N/A 1 | N/A Hot-Dip Galvanized | N/A 12 lb | |
| 6-295H-HDG | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 6 | N/A 1 | N/A Hot-Dip Galvanized | N/A 12 lb | |
| 6-295H-HVYDTY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 6 | N/A 1 | N/A Plain | N/A 12 lb | |
| 8-295H-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 8 | N/A 1 1/8 | N/A Hot-Dip Galvanized | N/A 18.5 lb | |
| 8-295H-HDG | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 8 | N/A 1 1/8 | N/A Hot-Dip Galvanized | N/A 18.5 lb | |
| 8-295H-HVYDTY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 8 | N/A 1 1/8 | N/A Plain | N/A 18.5 lb | |
| 10-295H-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 10 | N/A 1 1/4 | N/A Hot-Dip Galvanized | N/A 30.3 lb | |
| 10-295H-HDG | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 10 | N/A 1 1/4 | N/A Hot-Dip Galvanized | N/A 30.3 lb | |
| 10-295H-HVYDTY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 10 | N/A 1 1/4 | N/A Plain | N/A 30.3 lb | |
| 12-295H-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 12 | N/A 1 3/8 | N/A Hot-Dip Galvanized | N/A 42.0 lb | |
| 12-295H-HDG | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 12 | N/A 1 3/8 | N/A Hot-Dip Galvanized | N/A 42.0 lb | |
| 12-295H-HVYDTY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 12 | N/A 1 3/8 | N/A Plain | N/A 42.0 lb | |
| 14-295H-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 14 | N/A 1 1/2 | N/A Hot-Dip Galvanized | N/A 60.0 lb | |
| 14-295H-HVYDTY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 14 | N/A 1 1/2 | N/A Plain | N/A 60.0 lb | |
| 16-295H-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 16 | N/A 1 3/4 | N/A Hot-Dip Galvanized | N/A 80.00 lb | |
| 16-295H-HVYDTY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 16 | N/A 1 3/4 | N/A Plain | N/A 80.00 lb | |
| 18-295H-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 18 | N/A 2 | N/A Hot-Dip Galvanized | N/A 115.0 lb | |
| 18-295H-HVYDTY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 18 | N/A 2 | N/A Plain | N/A 115.0 lb | |
| 20-295H-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 20 | N/A 2 | N/A Hot-Dip Galvanized | N/A 140.00 lb | |
| 20-295H-HVYDTY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 20 | N/A 2 | N/A Plain | N/A 140.00 lb | |
| 24-295H-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 24 | N/A 2 | N/A Hot-Dip Galvanized | N/A 190 lb | |
| 24-295H-HDG | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 24 | N/A 2 | N/A Hot-Dip Galvanized | N/A 190 lb | |
| 24-295H-HVYDTY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 24 | N/A 2 | N/A Plain | N/A 190 lb | |
| 28-295H-GAL | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 28 | N/A 2 1/4 | N/A Hot-Dip Galvanized | N/A 354 lb |