
            
                            Item # | 
                        
                            CAD | 
                        
                            Pipe Size | 
                        
                            Bolt Size | 
                        
                            Weight | 
                                            Quantity | 
|---|---|---|---|---|---|
| 3/4-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3/4 | N/A 3/8 | N/A 0 lb | |
| 1 1/2-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 1 1/2 | N/A 5/8 | N/A 2.3 lb | |
| 2-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 | N/A 5/8 | N/A 2.6 lb | |
| 2 1/2-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 2 1/2 | N/A 5/8 | N/A 2.70 lb | |
| 3-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3 | N/A 5/8 | N/A 3.0 lb | |
| 3 1/2-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 3 1/2 | N/A 5/8 | N/A 0 lb | |
| 4-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 4 | N/A 3/4 | N/A 6.7 lb | |
| 5-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 5 | N/A 3/4 | N/A 7.00 lb | |
| 6-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 6 | N/A 7/8 | N/A 11.5 lb | |
| 8-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 8 | N/A 7/8 | N/A 13.2 lb | |
| 10-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 10 | N/A 1 | N/A 19.8 lb | |
| 12-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 12 | N/A 1 | N/A 22.3 lb | |
| 14-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 14 | N/A 1 1/4 | N/A 37.7 lb | |
| 16-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 16 | N/A 1 1/4 | N/A 41.4 lb | |
| 18-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 18 | N/A 1 1/4 | N/A 44.9 lb | |
| 20-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 20 | N/A 1 3/8 | N/A 57.30 lb | |
| 24-295A-ALLOY | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A 24 | N/A 1 3/8 | N/A 65.9 lb |