
Item # |
CAD |
BIM |
Nominal Size |
Coatings |
Gasket Material |
Weight |
Quantity |
|---|---|---|---|---|---|---|---|
| 1-7000-Galvanized-EPDM |
N/A |
N/A |
N/A 1 in | N/A Hot Dipped Zinc Galvanized | N/A EPDM | N/A 1.30 lb | |
| 1-7000-Galvanized-EPDM-FG |
N/A |
N/A |
N/A 1 in | N/A Hot Dipped Zinc Galvanized | N/A EPDM | N/A 1.30 lb | |
| 1-7000-Galvanized-EPDM-SS BLT |
N/A |
N/A |
N/A 1 in | N/A Hot Dipped Zinc Galvanized | N/A EPDM | N/A 1.30 lb | |
| 1-7000-Galvanized-Nitrile |
N/A |
N/A |
N/A 1 in | N/A Hot Dipped Zinc Galvanized | N/A Nitrile | N/A 1.30 lb | |
| 1-7000-Galvanized-Nitrile-FG |
N/A |
N/A |
N/A 1 in | N/A Hot Dipped Zinc Galvanized | N/A Nitrile | N/A 1.30 lb | |
| 1-7000-Painted-EPDM |
N/A |
N/A |
N/A 1 in | N/A Rust inhibiting paint – Color: ORANGE | N/A EPDM | N/A 1.30 lb | |
| 1-7000-Painted-EPDM-FG |
N/A |
N/A |
N/A 1 in | N/A Rust inhibiting paint – Color: ORANGE | N/A EPDM | N/A 1.30 lb | |
| 1-7000-Painted-Fluoro-Elastomer |
N/A |
N/A |
N/A 1 in | N/A Rust inhibiting paint – Color: ORANGE | N/A Fluoro-Elastomer | N/A 1.30 lb | |
| 1-7000-Painted-Nitrile |
N/A |
N/A |
N/A 1 in | N/A Rust inhibiting paint – Color: ORANGE | N/A Nitrile | N/A 1.30 lb | |
| 1-7000-Painted-Nitrile-FG |
N/A |
N/A |
N/A 1 in | N/A Rust inhibiting paint – Color: ORANGE | N/A Nitrile | N/A 1.30 lb | |
| 1-1/4-7000-Galvanized-EPDM |
N/A |
N/A |
N/A 1 1/4 in | N/A Hot Dipped Zinc Galvanized | N/A EPDM | N/A 1.4 lb | |
| 1-1/4-7000-Galvanized-EPDM-FG |
N/A |
N/A |
N/A 1 1/4 in | N/A Hot Dipped Zinc Galvanized | N/A EPDM | N/A 1.4 lb | |
| 1-1/4-7000-Galvanized-Nitrile |
N/A |
N/A |
N/A 1 1/4 in | N/A Hot Dipped Zinc Galvanized | N/A Nitrile | N/A 1.4 lb | |
| 1-1/4-7000-Galvanized-Nitrile-FG |
N/A |
N/A |
N/A 1 1/4 in | N/A Hot Dipped Zinc Galvanized | N/A Nitrile | N/A 1.4 lb | |
| 1-1/4-7000-Painted-EPDM |
N/A |
N/A |
N/A 1 1/4 in | N/A Rust inhibiting paint – Color: ORANGE | N/A EPDM | N/A 1.4 lb | |
| 1-1/4-7000-Painted-EPDM-FG |
N/A |
N/A |
N/A 1 1/4 in | N/A Rust inhibiting paint – Color: ORANGE | N/A EPDM | N/A 1.4 lb | |
| 1-1/4-7000-Painted-Fluoro-Elastomer |
N/A |
N/A |
N/A 1 1/4 in | N/A Rust inhibiting paint – Color: ORANGE | N/A Fluoro-Elastomer | N/A 1.4 lb | |
| 1-1/4-7000-Painted-Nitrile |
N/A |
N/A |
N/A 1 1/4 in | N/A Rust inhibiting paint – Color: ORANGE | N/A Nitrile | N/A 1.4 lb | |
| 1-1/4-7000-Painted-Nitrile-FG |
N/A |
N/A |
N/A 1 1/4 in | N/A Rust inhibiting paint – Color: ORANGE | N/A Nitrile | N/A 1.4 lb | |
| 1-1/2-7000-Galvanized-EPDM |
N/A |
N/A |
N/A 1 1/2 in | N/A Hot Dipped Zinc Galvanized | N/A EPDM | N/A 1.5 lb | |
| 1-1/2-7000-Galvanized-EPDM-FG |
N/A |
N/A |
N/A 1 1/2 in | N/A Hot Dipped Zinc Galvanized | N/A EPDM | N/A 1.5 lb | |
| 1-1/2-7000-Galvanized-EPDM-SS BLT |
N/A |
N/A |
N/A 1 1/2 in | N/A Hot Dipped Zinc Galvanized | N/A EPDM | N/A 1.5 lb | |
| 1-1/2-7000-Galvanized-Nitrile |
N/A |
N/A |
N/A 1 1/2 in | N/A Hot Dipped Zinc Galvanized | N/A Nitrile | N/A 1.5 lb | |
| 1-1/2-7000-Galvanized-Nitrile-FG |
N/A |
N/A |
N/A 1 1/2 in | N/A Hot Dipped Zinc Galvanized | N/A Nitrile | N/A 1.5 lb | |
| 1-1/2-7000-Painted-EPDM |
N/A |
N/A |
N/A 1 1/2 in | N/A Rust inhibiting paint – Color: ORANGE | N/A EPDM | N/A 1.5 lb |