
Item # |
CAD |
Outlet Type |
Outlet Size (in) |
Inlet Type |
Inlet Size (in) |
Hose Assembly Length |
Quantity |
|---|---|---|---|---|---|---|---|
| 20XXT-24X1/2 |
N/A |
N/A FNPT | N/A 1/2 | N/A MNPT | N/A 1 | N/A 24 in | |
| 20XXT-36X1/2 |
N/A |
N/A FNPT | N/A 1/2 | N/A MNPT | N/A 1 | N/A 36 in | |
| 20XXT-48X1/2 |
N/A |
N/A FNPT | N/A 1/2 | N/A MNPT | N/A 1 | N/A 48 in | |
| 20XXT-60X1/2 |
N/A |
N/A FNPT | N/A 1/2 | N/A MNPT | N/A 1 | N/A 60 in | |
| 20XXT-72X1/2 |
N/A |
N/A FNPT | N/A 1/2 | N/A MNPT | N/A 1 | N/A 72 in | |
| 20XXT-24X3/4 |
N/A |
N/A FNPT | N/A 3/4 | N/A MNPT | N/A 1 | N/A 24 in | |
| 20XXT-36X3/4 |
N/A |
N/A FNPT | N/A 3/4 | N/A MNPT | N/A 1 | N/A 36 in | |
| 20XXT-48X3/4 |
N/A |
N/A FNPT | N/A 3/4 | N/A MNPT | N/A 1 | N/A 48 in | |
| 20XXT-60X3/4 |
N/A |
N/A FNPT | N/A 3/4 | N/A MNPT | N/A 1 | N/A 60 in | |
| 20XXT-72X3/4 |
N/A |
N/A FNPT | N/A 3/4 | N/A MNPT | N/A 1 | N/A 72 in |