
FPPI ball drips feature two piece brass construction. Their designed use is to prevent moisture accumulation on the "dry" side of fire department connections when used in conjunction with an approved check valve.
Item # |
CAD |
BIM |
Nominal Size |
Weight |
Quantity |
|---|---|---|---|---|---|
| 1/2-08-540 |
N/A |
N/A |
N/A 1/2 in | N/A 0.40 lb | |
| 3/4-08-541 |
N/A |
N/A |
N/A 3/4 in | N/A 0.5 lb | |
| 1/4 x 1/2-08-542 |
N/A |
N/A |
N/A 1/4 x 1/2 in | N/A 0.21 lb |