
            
                            Item # | 
                        
                            CAD | 
                        
                            Finish | 
                        
                            Pipe Size | 
                        
                            Rod Size | 
                        
                            Weight | 
                                            Quantity | 
|---|---|---|---|---|---|---|
| 3-590-Plain Black | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Plain | N/A 3 in | N/A 1/2 | N/A 1.1 lb | |
| 3-590-Galvanized | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Galvanized | N/A 3 in | N/A 1/2 | N/A 1.1 lb | |
| 4-590-Plain | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Plain | N/A 4 in | N/A 5/8 | N/A 1.64 lb | |
| 4-590-Plain Black | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Plain Black | N/A 4 in | N/A 5/8 | N/A 1.64 lb | |
| 4-590-Galvanized | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Galvanized | N/A 4 in | N/A 5/8 | N/A 1.64 lb | |
| 6-590-Plain | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Plain | N/A 6 in | N/A 3/4 | N/A 4.26 lb | |
| 6-590-Plain Black | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Plain Black | N/A 6 in | N/A 3/4 | N/A 4.26 lb | |
| 6-590-Galvanized | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Galvanized | N/A 6 in | N/A 3/4 | N/A 4.26 lb | |
| 8-590-Plain | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Plain | N/A 8 in | N/A 3/4 | N/A 6.7 lb | |
| 8-590-Plain Black | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Plain Black | N/A 8 in | N/A 3/4 | N/A 6.7 lb | |
| 8-590-Galvanized | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Galvanized | N/A 8 in | N/A 3/4 | N/A 6.7 lb | |
| 10-590-Plain | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Plain | N/A 10 in | N/A 7/8 | N/A 9.73 lb | |
| 10-590-Galvanized | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Galvanized | N/A 10 in | N/A 7/8 | N/A 9.73 lb | |
| 10-590-Plain Black | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Plain Black | N/A 10 in | N/A 7/8 | N/A 9.73 lb | |
| 12-590-Plain | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Plain | N/A 12 in | N/A 7/8 | N/A 13.64 lb | |
| 12-590-Galvanized | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Galvanized | N/A 12 in | N/A 7/8 | N/A 13.64 lb | |
| 12-590-Plain Black | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Plain Black | N/A 12 in | N/A 7/8 | N/A 13.64 lb | |
| 14-590-Galvanized | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Galvanized | N/A 14 in | N/A 1 | N/A 16.04 lb | |
| 14-590-Plain Black | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Plain Black | N/A 14 in | N/A 1 | N/A 16.04 lb | |
| 16-590-Galvanized | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Galvanized | N/A 16 in | N/A 1 | N/A 24.52 lb | |
| 16-590-Plain Black | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Plain Black | N/A 16 in | N/A 1 | N/A 24.52 lb | |
| 18-590-Galvanized | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Galvanized | N/A 18 in | N/A 1 | N/A 27.45 lb | |
| 18-590-Plain Black | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Plain Black | N/A 18 in | N/A 1 | N/A 27.45 lb | |
| 20-590-Galvanized | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Galvanized | N/A 20 in | N/A 1 1/4 | N/A 46.24 lb | |
| 20-590-Plain Black | 
                                    
                                                                                            
 N/A                                                         | 
                                N/A Plain Black | N/A 20 in | N/A 1 1/4 | N/A 46.24 lb |