
| Type | N/A Tee | 
| Style | N/A Grooved | 
| Nominal Size | N/A 4 | 
| Body Material | N/A Ductile Iron conforming to ASTM A-536 | 
| Coatings | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | 
| Industry Standards/Certifications | N/A UL/ULC Listed, LPCB, VdS and FM Approved | 
| Max. Working Pressure | N/A 300 psi | 
| Product No | N/A 0890041163 | 
| UPC Code | N/A 69029194771 | 
| Weight | N/A 9.6 lb | 
