
Type |
N/A Concentric Reducer |
Style |
N/A Groove x Thread |
Nominal Size |
N/A 6X3 in |
Material |
N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 |
Industry Standards/Certifications |
N/A cULus Listed. FM Approved. |
Anvil Product Number |
N/A 0890060668 |
UPC Code |
N/A 69029197476 |
Weight |
N/A 7.5 lb |