
                                                                                Industry Standards/Certifications | 
                                                                        N/A cULus Listed. FM Approved. | 
                                                                                Type | 
                                                                        N/A Elbow | 
                                                                                Style | 
                                                                        N/A Drain | 
                                                                                Nominal Size | 
                                                                        N/A 5 in | 
                                                                                Body Material | 
                                                                        N/A Carbon Steel, A-135 Schedule 10 | 
                                                                                Coatings | 
                                                                        N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | 
                                                                                Max. Rated Pressure | 
                                                                        N/A 300 psi | 
                                                                                Product Number | 
                                                                        N/A 0890040090 | 
                                                                                UPC Code | 
                                                                        N/A 69029142485 | 
                                                                                Weight | 
                                                                        N/A 11.5 lb |