
Industry Standards/Certifications |
N/A NSF/ANSI 61 |
Type |
N/A High Pressure Rigid Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 8 in |
Housing Material |
N/A Ductile iron housings conform to ASTM A-536 Grade 65-45-12 |
Coatings |
N/A Black Paint (rust inhibiting) |
Gasket Material |
N/A Nitrile |
Gasket Type |
N/A End Shield Style |
Application |
N/A For use with petroleum applications, vegetable & mineral oils, and air with oil vapors. NOT FOR USE IN HOT WATER, STEAM, OR NATURAL GAS APPLICATIONS. |
Min. Service Temperature Range |
N/A -20 ºF |
Max. Service Temperature Range |
N/A 180 ºF |
Max. Working Pressure |
N/A 2000 psi |
Max. End Load |
N/A 63100 lb |
Max. End Gap |
N/A 1/4 in |
Product Number |
N/A 4329000014 |
UPC Code |
N/A 65280805881 |
Weight |
N/A 25.70 lb |