
Industry Standards/Certifications |
N/A NSF/ANSI 61 |
Type |
N/A High Pressure Rigid Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 4 in |
Housing Material |
N/A Ductile iron housings conform to ASTM A-536 Grade 65-45-12 |
Coatings |
N/A Black Paint (rust inhibiting) |
Gasket Material |
N/A Nitrile |
Gasket Type |
N/A End Shield Style |
Application |
N/A For use with petroleum applications, vegetable & mineral oils, and air with oil vapors. NOT FOR USE IN HOT WATER, STEAM, OR NATURAL GAS APPLICATIONS. |
Min. Service Temperature Range |
N/A -20 ºF |
Max. Service Temperature Range |
N/A 180 ºF |
Max. Working Pressure |
N/A 2500 psi |
Max. End Load |
N/A 28700 lb |
Max. End Gap |
N/A 3/16 in |
Product Number |
N/A 4329000010 |
UPC Code |
N/A 65280805879 |
Weight |
N/A 8.33 lb |