
Industry Standards/Certifications |
N/A cULus Listed. FM Approved. |
Type |
N/A Welded Outlet |
Style |
N/A Threaded |
Nominal Size |
N/A 2 x 3 in |
Material |
N/A Highly weldable steel conforming to ASTM A-53, Grades A or B, Type E |
Pressure [Max] |
N/A 300 psi |
Schedule |
N/A 40 |
Product Number |
N/A 0870001294 |
UPC Code |
N/A 69029118975 |
HPH Code |
N/A NA |
Weight |
N/A 0.73 lb |