
                                                                                Industry Standards/Certifications | 
                                                                        N/A ASTM A 197; ASTM A 153; ASME B16.3; ASME B16.39; ASME B1.20.1 | 
                                                                                Type | 
                                                                        N/A Union Elbow | 
                                                                                Style | 
                                                                        N/A FNPT x FNPT | 
                                                                                Nominal Size | 
                                                                        N/A 1 in | 
                                                                                Material | 
                                                                        N/A Malleable Iron conforming ASTM A-197 | 
                                                                                Coatings | 
                                                                        N/A Galvanized | 
                                                                                Max. Rated Pressure | 
                                                                        N/A 2,000 psi | 
                                                                                Product Number | 
                                                                        N/A 4318000054 | 
                                                                                UPC Code | 
                                                                        N/A 09220142158 | 
                                                                                HPH Code | 
                                                                        N/A NA | 
                                                                                Weight | 
                                                                        N/A 1.30 lb |