
                                                                                Industry Standards/Certifications | 
                                                                        N/A ASME B16.3; ASTM A-197; ASTM A-153 (A); ASME B1 20.1; ASME B16.3 | 
                                                                                Type | 
                                                                        N/A Tee | 
                                                                                Style | 
                                                                        N/A FNPT x FNPT x FNPT | 
                                                                                Nominal Size | 
                                                                        N/A 2 x 2 x 1 in | 
                                                                                Material | 
                                                                        N/A Malleable Iron conforming ASTM A-197 | 
                                                                                Coatings | 
                                                                        N/A Black | 
                                                                                Max. Rated Pressure | 
                                                                        N/A 1,500 psi | 
                                                                                Product Number | 
                                                                        N/A 0810509240 | 
                                                                                UPC Code | 
                                                                        N/A 69029156795 | 
                                                                                HPH Code | 
                                                                        N/A NA | 
                                                                                Weight | 
                                                                        N/A 4.0 lb |