
                                                                                Industry Standards/Certifications | 
                                                                        N/A ASME B16.14; ASTM A-197; ASTM A-153 (A); ASME B16.14 | 
                                                                                Type | 
                                                                        N/A Cap | 
                                                                                Style | 
                                                                        N/A FNPT | 
                                                                                Nominal Size | 
                                                                        N/A 2 in | 
                                                                                Material | 
                                                                        N/A Malleable Iron conforming ASTM A-197 | 
                                                                                Coatings | 
                                                                        N/A Galvanized | 
                                                                                Max. Rated Pressure | 
                                                                        N/A 1,500 psi | 
                                                                                Product Number | 
                                                                        N/A 4316010364 | 
                                                                                UPC Code | 
                                                                        N/A 92201231147 | 
                                                                                Weight | 
                                                                        N/A 1.90 lb |