
                                                                                Industry Standards/Certifications | 
                                                                        N/A ASME B16.39; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.39 | 
                                                                                Type | 
                                                                        N/A Coupling | 
                                                                                Style | 
                                                                        N/A FNPT x FNPT | 
                                                                                Nominal Size | 
                                                                        N/A 3/8 in | 
                                                                                Material | 
                                                                        N/A Malleable Iron conforming ASTM A-197 | 
                                                                                Coatings | 
                                                                        N/A Black | 
                                                                                Max. Rated Pressure | 
                                                                        N/A 300 psi | 
                                                                                Product Number | 
                                                                        N/A 0310080007 | 
                                                                                UPC Code | 
                                                                        N/A 69029134818 | 
                                                                                HPH Code | 
                                                                        N/A 005GR0557 | 
                                                                                Weight | 
                                                                        N/A 0.13 lb |