
                                                                                Industry Standards/Certifications | 
                                                                        N/A ASME B16.3; ASTM A-197; ASTM A-153; ASME B1.20.1; ASME B16.3 | 
                                                                                Type | 
                                                                        N/A Elbow | 
                                                                                Style | 
                                                                        N/A FNPT x MNPT | 
                                                                                Nominal Size | 
                                                                        N/A 1 1/4 x 1 in | 
                                                                                Material | 
                                                                        N/A Malleable Iron conforming to ASTM A-197 | 
                                                                                Coatings | 
                                                                        N/A Galvanized | 
                                                                                Max. Rated Pressure | 
                                                                        N/A 300 psi | 
                                                                                Product Number | 
                                                                        N/A 0311019400 | 
                                                                                UPC Code | 
                                                                        N/A 69029102879 | 
                                                                                HPH Code | 
                                                                        N/A 005GR3143 | 
                                                                                Weight | 
                                                                        N/A 0.89 lb |