
Industry Standards/Certifications |
N/A ASTM A-197; ASME 16.39; ASME B1.20.1 |
Type |
N/A Coupling |
Style |
N/A FNPT x FNPT |
Nominal Size |
N/A 2 in |
Material |
N/A Malleable Iron conforming ASTM A-197 |
Coating |
N/A Galvanized |
Pressure [Max] |
N/A 300 psi |
Operating Temperature [Min] |
N/A -20 ºF |
Operating Temperature [Max] |
N/A 550 ºF |
Anvil Product Number |
N/A 0311081850 |
UPC Code |
N/A 65280807862 |
HPH Code |
N/A NA |
Weight |
N/A 1.45 lb |