
Type |
N/A Coupling |
Style |
N/A Grooved |
Nominal Size |
N/A 6 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12. |
Coatings |
N/A Rust inhibiting paint – Color: Orange (standard) |
Gasket Material |
N/A Grade “T” Nitrile (Orange color code) |
Gasket Type |
N/A End Guard |
Bolt Material |
N/A SAE J429, Grade 5, Zinc Electroplated |
Heavy Hex Nut Material |
N/A ASTM A563, Grade A, Zinc Electroplated |
Lubrication |
N/A Gruvlok Xtreme |
Min. Service Temperature Range |
N/A -20 ºF |
Max. Service Temperature Range |
N/A 250 ºF |
Max. Working Pressure (Schedule 160) |
N/A 4000 psi |
Max. Working Pressure (Schedule 80) |
N/A 3000 psi |
Min Specified Torque |
N/A 450 lb·ft |
Max Specified Torque |
N/A 525 lb·ft |
Max. End Load (Schedule 160) |
N/A 137886 lb |
Max. End Load (Schedule 80) |
N/A 103415 lb |
Coupling Bolts Size |
N/A 1 x 5 1/2 in |
Coupling Bolts Qty. |
N/A 4 |
Product Number |
N/A 0390011203 |
UPC Code |
N/A 66242888601 |
Weight |
N/A 42.6 lb |