
| Industry Standards/Certifications | N/A Cerf/LPCB FM Approved UL/ULc Listed | 
| Type | N/A Coupling | 
| Style | N/A Grooved | 
| Nominal Size | N/A 2 in | 
| Housing Material | N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 | 
| Coatings | N/A Hot Dipped Zinc Galvanized (optional) | 
| Gasket Material | N/A Pre-Lubricated Grade “E” EPDM, Type A C-Style Gasket (Violet color code) | 
| Gasket Type | N/A C Style | 
| Bolt Material | N/A SAE J429, Grade 5, Zinc Electroplated (standard) | 
| Heavy Hex Nut Material | N/A ASTM A563, Grade A, Zinc Electroplated, Violet Dyed (standard) | 
| Lubrication | N/A Gruvlok XtremeTM | 
| Min. Service Temperature Range | N/A -40 ºF | 
| Max. Service Temperature Range | N/A 150 ºF | 
| Max. Working Pressure | N/A 300 psi | 
| Max. End Load | N/A 1329 lb | 
| Coupling Bolts Size | N/A 3/8 x 2 1/4 in | 
| Coupling Bolts Qty. | N/A 2 | 
| Product Number | N/A 1605112000 | 
| UPC Code | N/A 69029152784 | 
| Weight | N/A 1.6 lb | 
