
| Industry Standards/Certifications | N/A FM Approved UL/ULc Listed | 
| Type | N/A Ready For Installation Coupling | 
| Style | N/A Grooved | 
| Nominal Size | N/A 3 in | 
| Housing Material | N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 | 
| Coatings | N/A Hot Dipped Zinc Galvanized (optional) | 
| Gasket Material | N/A Pre-Lubricated Grade “E” EPDM, Type A Gasket (Violet color code) | 
| Gasket Type | N/A SlideLOK | 
| Bolt Material | N/A SAE J429, Grade 5, Thermo-Diffusion Coated (special order) SAE J429, Grade 5, Zinc Electroplated (standard) | 
| Heavy Hex Nut Material | N/A ASTM A563, Grade A, Thermo-Diffusion Coated (special order) ASTM A563, Grade A, Zinc Electroplated, Violet Dyed (standard) | 
| Lubrication | N/A Gruvlok Xtreme | 
| Hardware Kits | N/A 304 Stainless Steel (available in sizes up to 3/4") Kit includes: (2) Bolts per ASTM A193, Grade B8 and (2) Heavy Hex Nuts per ASTM A194, Grade 8. | 
| Min. Service Temperature Range | N/A -40 ºF | 
| Max. Service Temperature Range | N/A 150 ºF | 
| Operating Pressure [Max] | N/A 450 psi | 
| Max. End Load | N/A 4329 lb | 
| Range of Pipe End Separation | N/A 0 - 3/16 in | 
| Coupling Bolts Size | N/A 1/2 x 3 in | 
| Coupling Bolts Qty. | N/A 2 | 
| Product Number | N/A 1605111910 | 
| UPC Code | N/A 66242891140 | 
| Weight | N/A 3.10 lb | 
