
| Industry Standards/Certifications | N/A cULus Listed. FM Approved. Loss Prevention Certification Board. VdS. | 
| Type | N/A Elbow | 
| Style | N/A Grooved | 
| Nominal Size | N/A 5 in | 
| Body Material | N/A Ductile Iron conforming to ASTM A-536 | 
| Coatings | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | 
| Max. Rated Pressure | N/A 300 psi | 
| Product Number | N/A 1605107315 | 
| UPC Code | N/A 69029174546 | 
| HPH Code | N/A 605GR6771G | 
| Weight | N/A 11.1 lb | 
