
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved | 
| Type | N/A Flange | 
| Style | N/A Grooved | 
| Nominal Size | N/A 6 in | 
| Housing Material | N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 | 
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | 
| Gasket Material | N/A Grade “E” EPDM | 
| Operating Temperature [Min] | N/A -40 ºF | 
| Operating Temperature [Max] | N/A 230 ºF | 
| Max. Working Pressure | N/A 300 psi | 
| Max. End Load | N/A 10341 lb | 
| Product Number | N/A 1605006772 | 
| UPC Code | N/A 69029173537 | 
| Weight | N/A 9.6 lb | 
