
Type |
N/A Elbow |
Style |
N/A Grooved |
Nominal Size |
N/A 3 in |
Body Material |
N/A ASTM A536 Ductile Iron to Grade 65-45-12 |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Max. Rated Pressure |
N/A 500 psi |
Flow Data |
N/A 5.5 ft |
Product Number |
N/A 0390510004 |
UPC Code |
N/A 65280816787 |
Weight |
N/A 3.5 lb |