
Type |
N/A Elbow |
Style |
N/A Grooved |
Nominal Size |
N/A 2 in |
Body Material |
N/A ASTM A536 Ductile Iron to Grade 65-45-12 |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 |
Max. Rated Pressure |
N/A 500 psi |
Flow Data |
N/A 3.5 ft |
Product Number |
N/A 0390510050 |
UPC Code |
N/A 65280816791 |
Weight |
N/A 1.7 lb |