
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved |
Type |
N/A Flange Nipples |
Style |
N/A Grooved |
Nominal Size |
N/A 2 1/2 in |
Housing Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Product Number |
N/A 0390035327 |
UPC Code |
N/A 69029177875 |
Weight |
N/A 11.9 lb |