
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
| Type | N/A Thread Concentric Reducer | 
| Style | N/A Groove x MNPT | 
| Nominal Size | N/A 6 x 1 1/4 in | 
| Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | 
| Coatings | N/A Hot Dipped Zinc Galvanized | 
| Max Working Pressure | N/A 300 psi | 
| Product Number | N/A 0390138378 | 
| UPC Code | N/A 69029199813 | 
| Weight | N/A 6 lb | 
