
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
| Type | N/A Lateral | 
| Style | N/A Grooved | 
| Nominal Size | N/A 18 x 18 x 14 in | 
| Material | N/A Ductile iron, Malleable iron, Carbon steel | 
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | 
| Max Working Pressure | N/A 300 psi | 
| Product Number | N/A 0390027100 | 
| UPC Code | N/A 69029177770 | 
| Weight | N/A 358.00 lb | 
