
Type |
N/A Tee Wye |
Style |
N/A Grooved |
Nominal Size |
N/A 5 x 5 x 3 in |
Body Material |
N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved |
Product Number |
N/A 0390021905 |
UPC Code |
N/A 69029177632 |
Weight |
N/A 32 lb |