
Type |
N/A Tee Wye |
Style |
N/A Grooved |
Nominal Size |
N/A 3 x 3 x 3 in |
Body Material |
N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 |
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved |
Product Number |
N/A 0390123925 |
UPC Code |
N/A 69029177648 |
Weight |
N/A 16.5 lb |