
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
| Type | N/A Elbow | 
| Style | N/A Drain | 
| Nominal Size | N/A 1 1/2 in | 
| Body Material | N/A Ductile Iron conforming to ASTM A 536 | 
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | 
| Max. Rated Pressure | N/A 300 psi | 
| Product Number | N/A 0390036556 | 
| UPC Code | N/A 69029134562 | 
| Weight | N/A 1.7 lb | 
