
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Concentric Reducer |
Style |
N/A Groove x Groove |
Nominal Size |
N/A 12 x 6 in |
Material |
N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B |
Coatings |
N/A Hot Dipped Zinc Galvanized |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 0390131464 |
UPC Code |
N/A 69029111280 |
HPH Code |
N/A 605GR1266 |
Weight |
N/A 29 lb |